IESNA:LM-63-2002
[TEST]P956813
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-835-U-T2R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40279
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4644.8 6430.6 7838.8 8881.8 9632.2 10129.9 10275 10192.5 10375 11385.5
12986.3 14822.2 16580.6 18111.3 19404.4 20560 21242.8 21442.9 21082.8 20032.3
17998.8 14302 11493.1 9369.6 5782.8 3256.6 2248.6 1633.3 1255.6 1020.5
860.4 477.7 297.6 17.5 0 0 0
4644.8 6470.6 7873.8 8901.8 9697.2 10202.5 10352.5 10312.5 10490.1 11365.5
12896.3 14807.2 16620.6 18153.8 19447 20547.5 21295.4 21535.5 21172.8 20144.8
18188.9 14572.1 11493.1 9482.1 6025.4 3346.6 2293.6 1655.8 1270.6 1035.5
880.4 440.2 307.6 40 0 0 0
4644.8 6413.1 7808.8 8876.8 9689.7 10245 10515.1 10507.6 10642.7 11380.5
12743.7 14449.5 16137.9 17628.6 18844.2 19739.6 20605 21035.2 20945.2 20199.8
18694.1 16312.9 12908.8 10385.1 7731.3 4107 2586.3 1838.4 1403.2 1138.1
973 790.4 627.8 482.7 220.1 0 0
4644.8 6303.1 7688.7 8766.8 9647.2 10340 10735.2 10855.3 10935.3 11428.1
12486.1 13829.2 15447.5 16820.7 17951.2 18839.2 19612 20219.8 20379.9 20079.8
19119.3 17476 15084.8 12308.5 9629.7 6928.4 4312.1 2633.8 1730.8 1280.6
1065.5 882.9 710.3 512.7 177.6 5 0
4644.8 6138 7468.6 8556.7 9507.1 10332.5 10930.3 11283 11433.1 11725.7
12411 13479.1 14804.7 16025.3 17103.3 18006.3 18804.2 19487 19952.2 20074.8
19777.1 18954.2 17348.4 15024.8 12381 9627.2 6673.2 3959.4 2338.6 1550.8
1215.6 1025.5 787.9 540.3 187.6 0 0
4644.8 6030.4 7258.5 8319 9314.5 10210 10992.9 11565.6 11945.8 12233.5
12656.2 13384 14432 15575.1 16695.6 17683.6 18569 19231.9 19787.1 20242.4
20602.5 20535 20089.8 19029.3 17140.8 14602.1 11625.7 8429.1 5202.5 3076.5
1976 1250.6 630.3 270.1 77.5 7.5 0
4644.8 5767.8 6913.4 7933.9 8904.3 9849.8 10740.2 11538.1 12150.9 12656.2
13096.4 13594.1 14241.9 15174.9 16242.9 17446 18554 19624.6 20545 21370.4
22173.3 23056.2 23441.4 23679 23529 22380.9 20137.3 16620.6 12070.9 7316.1
3431.7 1605.8 735.4 277.6 80 15 0
4644.8 5520.2 6395.6 7321.1 8206.5 9111.9 9999.9 10857.8 11678.2 12423.5
13083.9 13726.7 14337 14939.8 15600.1 16413 17421 18511.5 19642.1 20832.6
22123.3 24194.3 25539.9 26385.3 27240.8 27718.5 27420.8 25920.1 22936.2 18626.6
12971.3 7633.7 2938.9 998 232.6 20 0
4644.8 5245.1 5857.9 6523.2 7268.5 8011.4 8829.3 9572.2 10310 11040.4
11810.7 12573.6 13349 14194.4 15044.8 15920.2 16930.7 18106.3 19361.9 20852.6
22533.5 25482.4 27490.9 29109.2 31072.6 33583.8 36100.1 37433.2 36467.8 32205.7
24219.3 13564.1 4702.3 1133.1 152.6 7.5 0
4644.8 5157.5 5685.3 6333.1 7023.4 7723.8 8461.6 9152 9869.8 10590.2
11328 12058.4 12846.3 13646.6 14534.6 15427.5 16453 17641.1 18901.7 20382.4
22128.3 24889.6 27350.8 29006.6 31155.2 33934 36807.9 38616.3 37880.9 33731.4
25219.8 13841.7 4467.2 1040.5 165.1 10 0
4644.8 4882.4 5197.5 5585.2 6022.9 6515.7 7020.9 7516.2 8036.4 8586.7
9149.5 9714.7 10297.5 10937.8 11650.7 12441.1 13306.5 14284.5 15387.5 16665.6
18331.4 20680.1 22333.4 23949.2 25895.1 27901.1 29601.9 29927.1 28261.3 24059.2
16730.6 7423.6 1438.2 255.1 50 17.5 0
4644.8 4707.3 4849.9 5050 5302.6 5585.2 5860.4 6133 6435.6 6715.8
7038.4 7348.6 7653.7 8021.4 8414.1 8906.8 9642.2 10542.6 11528.1 12506.1
13854.2 15322.5 16237.9 17183.4 17863.7 18371.4 18313.9 17245.9 15337.5 12448.6
8053.9 3081.5 592.8 102.5 35 12.5 0
4644.8 4532.2 4482.2 4497.2 4532.2 4564.7 4584.7 4612.2 4607.2 4582.2
4562.2 4532.2 4524.7 4544.7 4539.7 4547.2 4794.8 5332.6 5920.4 6503.2
6978.4 7078.4 6970.9 6513.2 5772.8 4954.9 3821.9 2586.3 1690.8 1030.5
525.3 220.1 92.5 30 5 0 0
4644.8 4177 3771.8 3416.7 3099 2783.9 2456.2 2148.5 1858.4 1603.3
1390.7 1235.6 1178.1 1203.1 1240.6 1270.6 1255.6 1275.6 1403.2 1533.2
1583.3 1523.2 1258.1 892.9 587.8 377.7 290.1 240.1 192.6 145.1
100 55 27.5 10 0 0 0
4644.8 3829.4 3144 2543.7 2048.5 1700.8 1458.2 1313.1 1210.6 1123
1043 970.5 900.4 875.4 897.9 935.5 968 970.5 917.9 842.9
740.4 625.3 520.3 422.7 347.7 295.1 252.6 212.6 165.1 120.1
77.5 35 17.5 5 0 0 0
4644.8 3546.7 2638.8 1948.4 1535.7 1350.7 1255.6 1178.1 1100.5 1020.5
945.5 872.9 807.9 747.9 707.8 692.8 687.8 685.3 682.8 675.3
657.8 607.8 530.3 440.2 350.2 267.6 220.1 185.1 147.6 107.6
57.5 30 15 0 0 0 0
4644.8 3284.1 2233.6 1600.8 1360.7 1260.6 1183.1 1105.5 1028 950.5
875.4 805.4 740.4 680.3 620.3 570.3 535.3 510.2 497.7 495.2
490.2 475.2 415.2 340.2 280.1 252.6 220.1 182.6 135.1 87.5
52.5 25 10 0 0 0 0
4644.8 3096.5 1971 1450.7 1300.6 1218.1 1138.1 1060.5 980.5 897.9
817.9 750.4 685.3 627.8 580.3 547.8 490.2 450.2 430.2 412.7
380.2 357.7 335.2 315.2 292.6 267.6 232.6 192.6 155.1 122.6
90 50 7.5 0 0 0 0
4644.8 2918.9 1783.4 1390.7 1275.6 1188.1 1105.5 1020.5 943 860.4
782.9 710.3 647.8 600.3 562.8 525.3 482.7 465.2 447.7 402.7
382.7 367.7 355.2 342.7 322.7 292.6 255.1 212.6 182.6 150.1
112.6 67.5 5 0 0 0 0
4644.8 2828.9 1688.3 1370.7 1260.6 1168.1 1078 998 920.4 837.9
757.9 687.8 630.3 582.8 545.3 515.3 475.2 447.7 420.2 395.2
377.7 365.2 355.2 340.2 320.2 282.6 225.1 192.6 162.6 130.1
90 37.5 0 0 0 0 0
4644.8 2823.9 1655.8 1348.2 1245.6 1150.6 1058 975.5 895.4 817.9
740.4 675.3 625.3 582.8 545.3 515.3 475.2 445.2 420.2 397.7
382.7 370.2 355.2 337.7 307.6 255.1 180.1 152.6 122.6 90
55 12.5 0 0 0 0 0
4644.8 2818.9 1650.8 1343.2 1240.6 1145.6 1055.5 973 892.9 815.4
737.9 675.3 622.8 582.8 545.3 515.3 475.2 442.7 420.2 397.7
382.7 370.2 355.2 337.7 307.6 250.1 175.1 147.6 117.6 85
47.5 10 0 0 0 0 0
